Wing grip, form D tapped through thread, thermoplastic, inch (06652)

Wing grip, form D tapped through thread, thermoplastic, inch (06652)
· Especially suitable for locking with longer threaded rods

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06652-11A1
06652-11A2
06652-12A3
06652-12A4
06652-19A1
06652-19A2
06652-19AE
06652-101A1
06652-101A2
06652-102A3
06652-102A4
06652-109A1
06652-109A2
06652-109AE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 H2 Steel code A=Handle length B=Width Component material D=Thread H=Height Surface finish component PL Edelstahl Weight (ERP)
(kg)

1.89 €

1 4 Days 1411.522-505steel10-3224blue-passivatedno0.0083

1.89 €

1 4 Days 1411.522-505steel1/4-2024blue-passivatedno0.0075

3.48 €

1 4 Days 211733.3-757steel5/16-1835.6blue-passivatedno0.0231

3.48 €

1 4 Days 211733.3-757steel3/8-1635.6blue-passivatedno0.0208

1.78 €

1 4 Days 128.516.1-384.5steel10-3218blue-passivatedno0.0062

1.78 €

1 4 Days 128.516.1-384.5steel1/4-2018blue-passivatedno0.0054

1.78 €

1 4 Days 128.516.1-384.5steel8-3218blue-passivatedno0.0064

3.17 €

1 4 Days 1411.5221.4305505Stainless steel10-3224brightyes0.0084

3.17 €

1 4 Days 1411.5221.4305505Stainless steel1/4-2024brightyes0.0074

3.97 €

1 4 Days 211733.31.4305757Stainless steel5/16-1835.6brightyes0.0236

3.97 €

1 4 Days 211733.31.4305757Stainless steel3/8-1635.6brightyes0.0218

2.76 €

1 4 Days 128.516.11.4305384.5Stainless steel10-3218brightyes0.0062

2.76 €

1 4 Days 128.516.11.4305384.5Stainless steel1/4-2018brightyes0.0053

2.76 €

1 4 Days 128.516.11.4305384.5Stainless steel8-3218brightyes0.0064

Loading...

  1. 1

Basic information

Form D Form definition tapped through thread Item Wing Grip
Main colour black grey RAL 7021 Main material Thermoplastic Thread type internal thread
RoHS yes

Tech Support