Five lobe grip polished, form K duroplast, inch (06851)

Five lobe grip polished, form K duroplast, inch (06851)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· High-gloss polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06851-32A2
06851-40A2
06851-40A4
06851-50A4
06851-50A5
06851-60A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 D=Thread D1=Outside diameter H=Height T=thread depth Weight (ERP)
(kg)

4.61 €

1 4 Days 16111/4-203222.590.0168

5.40 €

1 4 Days 20141/4-20402890.0267

5.59 €

1 4 Days 20143/8-164028150.0341

6.82 €

1 4 Days 2517.53/8-165035150.0562

8.54 €

1 4 Days 2517.51/2-135035180.0571

8.54 €

1 4 Days 3018.51/2-136037180.0800

Loading...

  1. 1

Basic information

Component colour blue-passivated Component material steel Form K
Item Five Lobe Grip Main colour black Main material Duroplast
Thread type internal thread Version 1 polished RoHS yes
PL Edelstahl no

Tech Support