Knurled knob with handle, form H without transverse hole, thermoplastic, inch (06268) (06268-21CM)

Knurled knob with handle, form H without transverse hole, thermoplastic, inch (06268) 06268-21CM

Product Details:

Manufacturer part number: 06268-21CM

Brand: NORELEM

Price: 11.95

Delivery time: 4 Days


Technical Data:

D2: 16.5

H1: 13

L1: 15

D=bore: 0.25

Colour Cap: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06268-21CM

Part Number
06268-21CM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 L1 D=bore Colour Cap D1=Outside diameter H=Height Size T=bore depth Weight (ERP)
(kg)

11.95 €

1 4 Days 16.513150.25black grey RAL 702140311100.0176

Loading...

  1. 1

Basic information

D3 10 H2 16 Component material steel
Form H Form definition without transverse hole Item Knurled Knob
Main colour black grey RAL 7021 Main material Thermoplastic Thread type reamed hole
Version 1 with grip RoHS yes

This page is Knurled knob with handle, form H without transverse hole, thermoplastic, inch (06268), part number 06268-21CM.
You can find the detail information about specifications and dimensions on part number 06268-21CM.

Variation of this product

Part Number
06268-21CM5
06268-21CM6
06268-21CM7
06268-22CM
06268-22CM5
06268-22CM6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2 H1 L1 D=bore Colour Cap D1=Outside diameter H=Height Size T=bore depth Weight (ERP)
(kg)

11.95 €

1 4 Days 16.513150.25light grey RAL 703540311100.0176

11.95 €

1 4 Days 16.513150.25traffic red RAL 302040311100.0176

11.95 €

1 4 Days 16.513150.25colza yellow RAL 102140311100.0176

13.58 €

1 4 Days 181518.50.25black grey RAL 702150362100.0260

13.58 €

1 4 Days 181518.50.25light grey RAL 703550362100.0260

13.58 €

1 4 Days 181518.50.25traffic red RAL 302050362100.0260

Tech Support