Knurled knob with handle, form M with transverse bore, inch (06268)

Knurled knob with handle, form M with transverse bore, inch (06268)
· Suitable for manual positioning, fixating and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· Form H: without transverse hole

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06268-11CM
06268-11CM5
06268-11CM6
06268-11CM7
06268-12CM
06268-12CM5
06268-12CM6
06268-12CM7
06268-13CN
06268-13CN5
06268-13CN6
06268-13CN7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 H3 L1 D=bore Colour Cap D1=Outside diameter H=Height Size T=bore depth Weight (ERP)
(kg)

14.64 €

1 4 Days 16.5135.5150.25black grey RAL 702140311100.0177

14.64 €

1 4 Days 16.5135.5150.25light grey RAL 703540311100.0177

14.64 €

1 4 Days 16.5135.5150.25traffic red RAL 302040311100.0177

14.64 €

1 4 Days 16.5135.5150.25colza yellow RAL 102140311100.0177

16.30 €

1 4 Days 18155.518.50.25black grey RAL 702150362100.0251

16.30 €

1 4 Days 18155.518.50.25light grey RAL 703550362100.0260

16.30 €

1 4 Days 18155.518.50.25traffic red RAL 302050362100.0260

16.30 €

1 4 Days 18155.518.50.25colza yellow RAL 102150362100.0260

17.97 €

1 4 Days 22178250.312black grey RAL 702163413140.0403

17.97 €

1 4 Days 22178250.312light grey RAL 703563413140.0403

17.97 €

1 4 Days 22178250.312traffic red RAL 302063413140.0403

17.97 €

1 4 Days 22178250.312colza yellow RAL 102163413140.0403

Loading...

  1. 1

Basic information

D3 10 D4 M4 H2 16
Component material steel Form M Form definition with transverse bore
Item Knurled Knob Main colour black grey RAL 7021 Main material Thermoplastic
Thread type reamed hole Version 1 with grip RoHS yes

Tech Support