Star grip similar to DIN 6336, form K, thermoplastic, inch (06212) (06212-2A1)

Star grip similar to DIN 6336, form K, thermoplastic, inch (06212) 06212-2A1

Product Details:

Manufacturer part number: 06212-2A1

Brand: NORELEM

Price: 2.04

Delivery time: 4 Days


Technical Data:

D8: 12

H3: 8

Colour Cap: black grey RAL 7021

D=Thread: 10-32

D1=Outside diameter: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06212-2A1

Part Number
06212-2A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D8 H3 Colour Cap D=Thread D1=Outside diameter H=Height T=thread depth Weight (ERP)
(kg)

2.04 €

1 4 Days 128black grey RAL 702110-322516100.0067

Loading...

  1. 1

Basic information

Component material Stainless steel DIN similar to DIN 6336 Form K
Item Star Grip Main colour black Main material Thermoplastic
Thread type internal thread RoHS yes PL Edelstahl yes

This page is Star grip similar to DIN 6336, form K, thermoplastic, inch (06212), part number 06212-2A1.
You can find the detail information about specifications and dimensions on part number 06212-2A1.

Variation of this product

Part Number
06212-2A11
06212-2A115
06212-2A116
06212-2A117
06212-2A15
06212-2A16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D8 H3 Colour Cap D=Thread D1=Outside diameter H=Height T=thread depth Weight (ERP)
(kg)

2.08 €

1 4 Days 1410black grey RAL 702110-323220100.0090

2.08 €

1 4 Days 1410light grey RAL 703510-323220100.0090

2.08 €

1 4 Days 1410traffic red RAL 302010-323220100.0090

2.08 €

1 4 Days 1410colza yellow RAL 102110-323220100.0090

2.04 €

1 4 Days 128light grey RAL 703510-322516100.0066

2.04 €

1 4 Days 128traffic red RAL 302010-322516100.0066

Tech Support