Star grip similar to DIN 6336 with safety cable, form KS, inch (06212)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06212-6A1
06212-6A2
06212-6A3
06212-6A4
06212-6A5
06212-6A6
06212-6A11
06212-6A15
06212-6A16
06212-6A17
06212-6A21
06212-6A25
06212-6A26
06212-6A27
06212-6A31
06212-6A35
06212-6A36
06212-6A37
06212-6A41
06212-6A42
06212-6A45
06212-6A46
06212-6A47
06212-6A51
06212-6A55
06212-6A56
06212-6A57
06212-6A65
06212-6A66
06212-6A67
06212-6A115
06212-6A116
06212-6A117
06212-6A215
06212-6A216
06212-6A217
06212-6A315
06212-6A316
06212-6A317
06212-6A415
06212-6A416
06212-6A417
06212-6A425
06212-6A426
06212-6A427
06212-6A515
06212-6A516
06212-6A517
06212-6AE
06212-6AE5
06212-6AE6
06212-6AE7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D8 H3 H5 L1 H5 max. Colour Cap D=Thread D1=Outside diameter H=Height T=thread depth Weight (ERP)
(kg)

3.42 €

1 4 Days 128--22black grey RAL 702110-322516100.0082

3.48 €

1 4 Days 1410--26black grey RAL 70211/4-203220100.0099

3.91 €

1 4 Days 1813--31black grey RAL 70215/16-184025140.0196

5.18 €

1 4 Days 2217--38black grey RAL 70213/8-165032140.0251

8.17 €

1 4 Days 2621--46black grey RAL 70211/2-136340180.0532

8.17 €

1 4 Days 26214618146black grey RAL 70215/8-116340180.0395

3.48 €

1 4 Days 14102618126black grey RAL 702110-323220100.0105

3.42 €

1 4 Days 128--22light grey RAL 703510-322516100.0082

3.42 €

1 4 Days 128--22traffic red RAL 302010-322516100.0082

3.42 €

1 4 Days 128--22colza yellow RAL 102110-322516100.0082

3.42 €

1 4 Days 1282218122black grey RAL 70211/4-202516100.0075

3.48 €

1 4 Days 1410--26light grey RAL 70351/4-203220100.0099

3.48 €

1 4 Days 1410--26traffic red RAL 30201/4-203220100.0099

3.48 €

1 4 Days 1410--26colza yellow RAL 10211/4-203220100.0099

5.18 €

1 4 Days 22173818138black grey RAL 70215/16-185032140.0265

3.91 €

1 4 Days 1813--31light grey RAL 70355/16-184025140.0196

3.91 €

1 4 Days 1813--31traffic red RAL 30205/16-184025140.0196

3.91 €

1 4 Days 1813--31colza yellow RAL 10215/16-184025140.0196

3.91 €

1 4 Days 18133118131black grey RAL 70213/8-164025140.0225

8.17 €

1 4 Days 26214618146black grey RAL 70213/8-166340140.0395

5.18 €

1 4 Days 2217--38light grey RAL 70353/8-165032140.0251

5.18 €

1 4 Days 2217--38traffic red RAL 30203/8-165032140.0251

5.18 €

1 4 Days 2217--38colza yellow RAL 10213/8-165032140.0251

5.18 €

1 4 Days 22173818138black grey RAL 70211/2-135032180.0395

8.17 €

1 4 Days 2621--46light grey RAL 70351/2-136340180.0532

8.17 €

1 4 Days 2621--46traffic red RAL 30201/2-136340180.0532

8.17 €

1 4 Days 2621--46colza yellow RAL 10211/2-136340180.0532

8.17 €

1 4 Days 26214618146light grey RAL 70355/8-116340180.0395

8.17 €

1 4 Days 26214618146traffic red RAL 30205/8-116340180.0395

8.17 €

1 4 Days 26214618146colza yellow RAL 10215/8-116340180.0395

3.48 €

1 4 Days 14102618126light grey RAL 703510-323220100.0105

3.48 €

1 4 Days 14102618126traffic red RAL 302010-323220100.0105

3.48 €

1 4 Days 14102618126colza yellow RAL 102110-323220100.0105

3.42 €

1 4 Days 1282218122light grey RAL 70351/4-202516100.0075

3.42 €

1 4 Days 1282218122traffic red RAL 30201/4-202516100.0075

3.42 €

1 4 Days 1282218122colza yellow RAL 10211/4-202516100.0075

5.18 €

1 4 Days 22173818138light grey RAL 70355/16-185032140.0265

5.18 €

1 4 Days 22173818138traffic red RAL 30205/16-185032140.0265

5.18 €

1 4 Days 22173818138colza yellow RAL 10215/16-185032140.0265

3.91 €

1 4 Days 18133118131light grey RAL 70353/8-164025140.0225

3.91 €

1 4 Days 18133118131traffic red RAL 30203/8-164025140.0225

3.91 €

1 4 Days 18133118131colza yellow RAL 10213/8-164025140.0225

8.17 €

1 4 Days 26214618146light grey RAL 70353/8-166340140.0395

8.17 €

1 4 Days 26214618146traffic red RAL 30203/8-166340140.0395

8.17 €

1 4 Days 26214618146colza yellow RAL 10213/8-166340140.0395

5.18 €

1 4 Days 22173818138light grey RAL 70351/2-135032180.0395

5.18 €

1 4 Days 22173818138traffic red RAL 30201/2-135032180.0395

5.18 €

1 4 Days 22173818138colza yellow RAL 10211/2-135032180.0395

3.42 €

1 4 Days 1282218122black grey RAL 70218-322516100.0085

3.42 €

1 4 Days 1282218122light grey RAL 70358-322516100.0085

3.42 €

1 4 Days 1282218122traffic red RAL 30208-322516100.0085

3.42 €

1 4 Days 1282218122colza yellow RAL 10218-322516100.0085

Loading...

  1. 1

Basic information

Component material Stainless steel DIN similar to DIN 6336 Form KS
Item Star Grip Main colour black Main material Thermoplastic
Thread type internal thread Version 1 with safety cable RoHS yes
PL Edelstahl yes

Tech Support