Star grip with safety function with internal thread, thermoplastic (06224) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06224-132041
06224-1320484
06224-132051
06224-1320584
06224-140051
06224-1400584
06224-140061
06224-1400684
06224-140081
06224-1400884
06224-150081
06224-1500884
06224-150101
06224-1501084
06224-32041
06224-32051
06224-320484
06224-320584
06224-40051
06224-40061
06224-40081
06224-400584
06224-400684
06224-400884
06224-50081
06224-500884
06224-50101
06224-501084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D8 H1 H4 Component material D=Thread D1=Outside diameter H=Height Main colour Size Surface finish component T=thread depth PL Edelstahl Weight (ERP)
(kg)

10.13 €

1 4 Days 1014522.1Stainless steelM43225jet black RAL 90051bright6yes0.0083

10.13 €

1 4 Days 1014522.1Stainless steelM43225traffic red RAL 30201bright6yes0.0083

10.13 €

1 4 Days 1014522.1Stainless steelM53225jet black RAL 90051bright6yes0.0083

10.13 €

1 4 Days 1014522.1Stainless steelM53225traffic red RAL 30201bright6yes0.0083

11.65 €

1 4 Days 13.5185.526.6Stainless steelM54030.5jet black RAL 90052bright7.5yes0.0168

11.65 €

1 4 Days 13.5185.526.6Stainless steelM54030.5traffic red RAL 30202bright7.5yes0.0168

11.65 €

1 4 Days 13.5185.526.6Stainless steelM64030.5jet black RAL 90052bright9yes0.0168

11.65 €

1 4 Days 13.5185.526.6Stainless steelM64030.5traffic red RAL 30202bright9yes0.0168

11.65 €

1 4 Days 13.5185.526.6Stainless steelM84030.5jet black RAL 90052bright9yes0.0168

11.65 €

1 4 Days 13.5185.526.6Stainless steelM84030.5traffic red RAL 30202bright9yes0.0168

12.70 €

1 4 Days 17221037.1Stainless steelM85041.9jet black RAL 90053bright12yes0.0365

12.70 €

1 4 Days 17221037.1Stainless steelM85041.9traffic red RAL 30203bright12yes0.0365

12.70 €

1 4 Days 17221037.1Stainless steelM105041.9jet black RAL 90053bright12yes0.0365

12.70 €

1 4 Days 17221037.1Stainless steelM105041.9traffic red RAL 30203bright12yes0.0365

7.92 €

1 4 Days 1014522.1steelM43225jet black RAL 90051blue-passivated6no0.0083

7.92 €

1 4 Days 1014522.1steelM53225jet black RAL 90051blue-passivated6no0.0083

7.92 €

1 4 Days 1014522.1steelM43225traffic red RAL 30201blue-passivated6no0.0083

7.92 €

1 4 Days 1014522.1steelM53225traffic red RAL 30201blue-passivated6no0.0083

8.54 €

1 4 Days 13.5185.526.6steelM54030.5jet black RAL 90052blue-passivated7.5no0.0168

8.54 €

1 4 Days 13.5185.526.6steelM64030.5jet black RAL 90052blue-passivated9no0.0168

8.54 €

1 4 Days 13.5185.526.6steelM84030.5jet black RAL 90052blue-passivated9no0.0168

8.54 €

1 4 Days 13.5185.526.6steelM54030.5traffic red RAL 30202blue-passivated7.5no0.0168

8.54 €

1 4 Days 13.5185.526.6steelM64030.5traffic red RAL 30202blue-passivated9no0.0168

8.54 €

1 4 Days 13.5185.526.6steelM84030.5traffic red RAL 30202blue-passivated9no0.0168

9.33 €

1 4 Days 17221037.1steelM85041.9jet black RAL 90053blue-passivated12no0.0365

9.33 €

1 4 Days 17221037.1steelM85041.9traffic red RAL 30203blue-passivated12no0.0365

9.33 €

1 4 Days 17221037.1steelM105041.9jet black RAL 90053blue-passivated12no0.0365

9.33 €

1 4 Days 17221037.1steelM105041.9traffic red RAL 30203blue-passivated12no0.0365

Loading...

  1. 1

Basic information

Item Star Grip Main material Thermoplastic No. of teeth 12
Thread type internal thread Version 1 with safety function RoHS yes

Tech Support