Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06094-130005
D1 | 15 | D2 | 11 | D3 | 13 |
---|---|---|---|---|---|
H1 | 4.3 | Steel code | 1.4404 | Approval / Certification | FDA + EU10/2011 |
Component material | Stainless steel | D=Thread | M5 | H=Height | 11.5 |
Item | Knurled Knob | Main colour | ultramarine RAL 5002 | Main material | polyamide |
Size | 0 | Surface finish component | bright | T=thread depth | 6 |
Thread type | internal thread | Version 1 | optically detectable | RoHS | yes |
PL Edelstahl | yes | Weight (ERP)(kg) | 0.0120 |
This page is Knurled knob with internal thread, visually detectable, polyamide (06094), part number 06094-130005.
You can find the detail information about specifications and dimensions on part number 06094-130005.