Knurled knob with external thread, visually detectable, polyamide (06094)

Knurled knob with external thread, visually detectable, polyamide (06094)
· visually detectable

· Ultramarine blue RAL 5002

· Foodstuff conform material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06094-130005X10
06094-130006X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread L=thread length Weight (ERP)
(kg)

7.30 €

1 4 Days M5100.0180

8.10 €

1 4 Days M6200.0240

Loading...

  1. 1

Basic information

D1 15 D2 11 D3 13
H1 4.3 Steel code 1.4404 Approval / Certification FDA + EU10/2011
Component material Stainless steel H=Height 11.5 Item Knurled Knob
Main colour ultramarine RAL 5002 Main material polyamide Size 0
Surface finish component bright Thread type external thread Version 1 optically detectable
RoHS yes PL Edelstahl yes

Tech Support