Manufacturer part number: 06174-1325053172
Brand: NORELEM
Price: 7.16 €
Delivery time: 4 Days
D2: 10
H2: 9
H3: 7
D=Thread: M5
D1=Outside diameter: 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06174-1325053172
Steel code | 1.4404 | Approval / Certification | FDA + EU10/2011 | Component material | Stainless steel |
---|---|---|---|---|---|
Form | K | Item | Palm Grip | Main colour | ultramarine RAL 5002 |
Main material | polyamide | Surface finish component | bright | Thread type | internal thread |
Version 1 | optically detectable | Version 2 | with protruding bush | RoHS | yes |
PL Edelstahl | yes |
This page is Palm grip, visually detectable, with protruding bush, form K, polyamide (06174), part number 06174-1325053172.
You can find the detail information about specifications and dimensions on part number 06174-1325053172.
Part Number |
---|
06174-1332063172 |
06174-1340063172 |
06174-1340083172 |
06174-1350083172 |
06174-1350103172 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2 | H2 | H3 | D=Thread | D1=Outside diameter | H=Height | T=thread depth | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.74 € | 1 | 4 Days | 13.5 | 12 | 9.5 | M6 | 32 | 22 | 12 | 0.0211 | ||
10.90 € | 1 | 4 Days | 13.5 | 14 | 10 | M6 | 40 | 26 | 12 | 0.0271 | ||
10.90 € | 1 | 4 Days | 13.5 | 14 | 10 | M8 | 40 | 26 | 12 | 0.0248 | ||
14.78 € | 1 | 4 Days | 19 | 18 | 12 | M8 | 50 | 32 | 17 | 0.0655 | ||
14.78 € | 1 | 4 Days | 19 | 18 | 12 | M10 | 50 | 32 | 17 | 0.0614 |