Manufacturer part number: 06174-1325053172X10
Brand: NORELEM
Price: 7.42 €
Delivery time: 4 Days
D2: 10
H2: 9
H3: 7
D=Thread: M5
D1=Outside diameter: 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06174-1325053172X10
Steel code | 1.4404 | Approval / Certification | FDA + EU10/2011 | Component material | Stainless steel |
---|---|---|---|---|---|
Form | L | Item | Palm Grip | Main colour | ultramarine RAL 5002 |
Main material | polyamide | Surface finish component | bright | Thread type | external thread |
Version 1 | optically detectable | Version 2 | with protruding bush | RoHS | yes |
PL Edelstahl | yes |
This page is Palm grip, visually detectable, with protruding bush, form L, polyamide (06174), part number 06174-1325053172X10.
You can find the detail information about specifications and dimensions on part number 06174-1325053172X10.
Configure
Part Number |
---|
06174-1325053172X15 |
06174-1325053172X20 |
06174-1332063172X10 |
06174-1332063172X15 |
06174-1332063172X20 |
06174-1332063172X25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2 | H2 | H3 | D=Thread | D1=Outside diameter | H=Height | L=thread length | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.42 € | 1 | 4 Days | 10 | 9 | 7 | M5 | 25 | 18 | 15 | 0.0202 | ||
7.42 € | 1 | 4 Days | 10 | 9 | 7 | M5 | 25 | 18 | 20 | 0.0207 | ||
8.06 € | 1 | 4 Days | 13.5 | 12 | 9.5 | M6 | 32 | 22 | 10 | 0.0326 | ||
8.06 € | 1 | 4 Days | 13.5 | 12 | 9.5 | M6 | 32 | 22 | 15 | 0.0333 | ||
8.06 € | 1 | 4 Days | 13.5 | 12 | 9.5 | M6 | 32 | 22 | 20 | 0.0342 | ||
8.51 € | 1 | 4 Days | 13.5 | 12 | 9.5 | M6 | 32 | 22 | 25 | 0.0350 |