Manufacturer part number: 06160-4A2
Brand: NORELEM
Price: 2.82 €
Delivery time: 4 Days
D: 1/4-20
D1: 32
D2: 12
D6: 6.4
H: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06160-4A2
Form | D |
---|
This page is Palm grips DIN 6335, gray cast iron, style D, thread countersunk - inch (06160), part number 06160-4A2.
You can find the detail information about specifications and dimensions on part number 06160-4A2.
Configure
Basic Attributes
D
D1
D2
D6
H
H3
T
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06160-4A3 |
06160-4A4 |
06160-4A5 |
06160-4A6 |
06160-4A7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | D1 | D2 | D6 | H | H3 | T |
---|---|---|---|---|---|---|---|---|---|---|---|
3.88 € | 1 | 4 Days | 5/16-18 | 40 | 14 | 8.4 | 25 | 14 | 13 | ||
5.08 € | 1 | 4 Days | 3/8-16 | 50 | 18 | 10.5 | 32 | 20 | 16 | ||
6.82 € | 1 | 4 Days | 1/2-13 | 63 | 20 | 13 | 40 | 25 | 20 | ||
11.19 € | 1 | 4 Days | 5/8-11 | 80 | 25 | 17 | 50 | 30 | 20 | ||
21.71 € | 1 | 4 Days | 3/4-10 | 100 | 32 | 21 | 63 | 38 | 25 |