Handwheel, reamed hole, thermoplastic, inch (06264) (06264-2100CO)

Handwheel, reamed hole, thermoplastic, inch (06264) 06264-2100CO

Product Details:

Manufacturer part number: 06264-2100CO

Brand: NORELEM

Price: 64.31

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 Ø

Size: 2

A: 38 mm

A1: 3 mm

D: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06264-2100CO

Part Number
06264-2100CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Size A
(mm)
A1
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
L1
(mm)
A1 H L L2 L3=height Weight in kg (ERP)
(kg)

64.31 €

1 4 Days 1002383280.3751916M516133209049440.1650

Loading...

  1. 1

Basic information

Main material thermoplastic Component material thermoplastic Version 1 reamed hole
Item Handwheel Product type folding grip RoHS yes

This page is Handwheel, reamed hole, thermoplastic, inch (06264), part number 06264-2100CO.
You can find the detail information about specifications and dimensions on part number 06264-2100CO.

Variation of this product

Part Number
06264-1080CO
06264-2100CP
06264-3125CP
06264-4160CP
06264-4160CQ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Size A
(mm)
A1
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
L1
(mm)
A1 H L L2 L3=height Weight in kg (ERP)
(kg)

54.59 €

1 4 Days 801302.5250.3751913M413132.517.5754037.50.0990

64.31 €

1 4 Days 1002383280.51916M516133209049440.1590

68.74 €

1 4 Days 125347.54350.52520M62018.5423.510959.5530.3432

73.22 €

1 4 Days 1604625.6450.52525M82618.55.62814483.564.50.6510

73.22 €

1 4 Days 1604625.6450.6252525M82618.55.62814483.564.50.5730

Tech Support