Manufacturer part number: 06275-2200XCQ
Brand: NORELEM
Price: 60.21 €
Delivery time: 4 Days
Outside diameter: 200 Ø
D2=Fastening hole: 0.625 mm
D3: 50 mm
Fixed cylinder grip: ø26 x M10 x 80 mm
L1: 24 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06275-2200XCQ
Part Number
|
---|
06275-2200XCQ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | D2=Fastening hole (mm) | D3 (mm) | Fixed cylinder grip (mm) | L1 (mm) | L3=height | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
60.21 € | 1 | 4 Days | 200 | 0.625 | 50 | ø26 x M10 x 80 | 24 | 46 | 1.0420 |
Loading...
Handle, Material | Aluminum | Component material | duroplast | Version 1 | reamed hole |
---|---|---|---|---|---|
Item | Disc Handwheel | Product type | fixed grip | RoHS | yes |
This page is Disc handwheel reamed hole, aluminium, fixed grip, inch (06275), part number 06275-2200XCQ.
You can find the detail information about specifications and dimensions on part number 06275-2200XCQ.
Configure
Basic Attributes
Outside diameter(Ø)
D2=Fastening hole(mm)
D3(mm)
Fixed cylinder grip(mm)
L1(mm)
L3=height
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06275-2100XCP |
06275-2125XCO |
06275-2125XCP |
06275-2200XCR |
06275-2250XCR |
06275-2250XCV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (Ø) | D2=Fastening hole (mm) | D3 (mm) | Fixed cylinder grip (mm) | L1 (mm) | L3=height | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
25.65 € | 1 | 4 Days | 100 | 0.5 | 31 | ø18 x M6 x 40 | 17 | 34 | 0.2374 | ||
32.09 € | 1 | 4 Days | 125 | 0.375 | 30 | ø21 x M8 x 50 | 18 | 37 | 0.3798 | ||
32.09 € | 1 | 4 Days | 125 | 0.5 | 30 | ø21 x M8 x 50 | 18 | 37 | 0.3867 | ||
60.21 € | 1 | 4 Days | 200 | 0.75 | 50 | ø26 x M10 x 80 | 24 | 46 | 1.0310 | ||
98.95 € | 1 | 4 Days | 250 | 0.75 | 50 | ø28 x M12 x 90 | 28 | 49 | 1.6810 | ||
98.95 € | 1 | 4 Days | 250 | 0.875 | 50 | ø28 x M12 x 90 | 28 | 49 | 1.6960 |