Disc handwheel reamed hole, aluminium, revolving grip, inch (06275) (06275-4160XCQ)

Disc handwheel reamed hole, aluminium, revolving grip, inch (06275) 06275-4160XCQ

Product Details:

Manufacturer part number: 06275-4160XCQ

Brand: NORELEM

Price: 57.39

Delivery time: 4 Days


Technical Data:

Outside diameter: 160 Ø

D2=Fastening hole: 0.625 mm

D3: 40 mm

L1: 20 mm

L3=height: 40


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06275-4160XCQ

Part Number
06275-4160XCQ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height Revolving cylinder grip Weight in kg (ERP)
(kg)

57.39 €

1 4 Days 1600.625402040ø26 x M10 x 800.7062

Loading...

  1. 1

Basic information

Handle, Material Aluminum Component material duroplast Version 1 reamed hole
Item Disc Handwheel Product type revolving grip RoHS yes

This page is Disc handwheel reamed hole, aluminium, revolving grip, inch (06275), part number 06275-4160XCQ.
You can find the detail information about specifications and dimensions on part number 06275-4160XCQ.

Variation of this product

Part Number
06275-4100XCP
06275-4125XCO
06275-4125XCP
06275-4200XCQ
06275-4200XCR
06275-4250XCR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height Revolving cylinder grip Weight in kg (ERP)
(kg)

33.13 €

1 4 Days 1000.5311734ø18 x M6 x 400.2479

40.60 €

1 4 Days 1250.375301837ø22 x M8 x 560.4020

40.60 €

1 4 Days 1250.5301837ø22 x M8 x 560.3977

67.68 €

1 4 Days 2000.625502446ø26 x M10 x 801.2150

67.68 €

1 4 Days 2000.75502446ø26 x M10 x 801.2150

108.88 €

1 4 Days 2500.75502849ø31 x M12 x 1021.8830

Tech Support