Manufacturer part number: 06273-2080XCN
Brand: NORELEM
Price: 25.07 €
Delivery time: 4 Days
Outside diameter: 80 Ø
L1: 16 mm
L3=height: 29 mm
D2=Fastening hole: 0.312 mm
D3: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06273-2080XCN
Part Number
|
---|
06273-2080XCN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | L1 (mm) | L3=height (mm) | D2=Fastening hole (mm) | D3 (mm) | Number of spokes | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
25.07 € | 1 | 4 Days | 80 | 16 | 29 | 0.312 | 25 | 3 | 0.1379 |
Loading...
Handwheel Type | 5-Spoke | Handle, Material | Aluminum | Component material | Aluminium |
---|---|---|---|---|---|
Version 1 | Reamed hole | Version 2 | Fixed | Item | Handwheel |
Grip | Machine handle | DIN | DIN 950 | Product type | Fixed grip |
RoHS | Yes |
This page is Handwheels DIN 950, aluminium, with fixed grip, inch (06273), part number 06273-2080XCN.
You can find the detail information about specifications and dimensions on part number 06273-2080XCN.
Configure
Basic Attributes
Outside diameter(Ø)
L1(mm)
L3=height(mm)
D2=Fastening hole(mm)
D3(mm)
Number of spokes
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06273-2080XCO |
06273-2100XCO |
06273-2100XCP |
06273-2125XCO |
06273-2125XCP |
06273-2140XCP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (Ø) | L1 (mm) | L3=height (mm) | D2=Fastening hole (mm) | D3 (mm) | Number of spokes | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
25.07 € | 1 | 4 Days | 80 | 16 | 29 | 0.375 | 25 | 3 | 0.1344 | ||
27.77 € | 1 | 4 Days | 100 | 17 | 33 | 0.375 | 29 | 3 | 0.0173 | ||
27.77 € | 1 | 4 Days | 100 | 17 | 33 | 0.5 | 29 | 3 | 0.2184 | ||
34.67 € | 1 | 4 Days | 125 | 18 | 36 | 0.375 | 31 | 3 | 0.3154 | ||
34.67 € | 1 | 4 Days | 125 | 18 | 36 | 0.5 | 31 | 3 | 0.3130 | ||
38.58 € | 1 | 4 Days | 140 | 19 | 39 | 0.5 | 36 | 3 | 0.4072 |