Handwheel DIN 950, reamed hole, aluminium, machine handle revolving, inch (06273) (06273-4080XCN)

Handwheel DIN 950, reamed hole, aluminium, machine handle revolving, inch (06273) 06273-4080XCN

Product Details:

Manufacturer part number: 06273-4080XCN

Brand: NORELEM

Price: 31.20

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

D2=Fastening hole: 0.312 mm

D3: 25 mm

L1: 16 mm

Number of spokes: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06273-4080XCN

Part Number
06273-4080XCN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
Number of spokes L3=height revolving grip DIN 98 Form E Weight in kg (ERP)
(kg)

31.20 €

1 4 Days 800.3122516329ø16 x M6 x 54.50.1475

Loading...

  1. 1

Basic information

Handle, Material Aluminum Component material aluminium Version 1 reamed hole
Version 2 revolving Grip machine handle DIN DIN 950
Item Handwheel Product type revolving grip RoHS yes

This page is Handwheel DIN 950, reamed hole, aluminium, machine handle revolving, inch (06273), part number 06273-4080XCN.
You can find the detail information about specifications and dimensions on part number 06273-4080XCN.

Variation of this product

Part Number
06273-4080XCO
06273-4100XCO
06273-4100XCP
06273-4125XCO
06273-4125XCP
06273-4140XCP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
Number of spokes L3=height revolving grip DIN 98 Form E Weight in kg (ERP)
(kg)

31.20 €

1 4 Days 800.3752516329ø16 x M6 x 54.50.1444

32.42 €

1 4 Days 1000.3752917333ø16 x M6 x 54.50.2266

32.42 €

1 4 Days 1000.52917333ø16 x M6 x 54.50.2310

39.39 €

1 4 Days 1250.3753118336ø20 x M8 x 670.3370

39.39 €

1 4 Days 1250.53118336ø20 x M8 x 679.7400

44.22 €

1 4 Days 1400.53619339ø20 x M8 x 670.4180

Tech Support