2-spoke handwheel, form B reamed hole with slot, with transverse bore, aluminium (06276-11) (06276-11-160141056)

2-spoke handwheel, form B reamed hole with slot, with transverse bore, aluminium (06276-11) 06276-11-160141056

Product Details:

Manufacturer part number: 06276-11-160141056

Brand: NORELEM

Price: 37.92

Delivery time: 4 Days


Technical Data:

Outside diameter: 160 Ø

Main colour: black

A: 55 mm

D2=Fastening hole: 14 mm

D3: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06276-11-160141056

Part Number
06276-11-160141056
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L1
(mm)
H H2 L L2 L3=height T B3 Weight in kg (ERP)
(kg)

37.92 €

1 4 Days 160black55143625.2M82019.46.5116.576.54016.350.5720

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Steel parts material steel
Form B Form-Type reamed hole with slot, with transverse bore Grip cylindrical revolving grip
D7(mm) M6 Form definition reamed hole with slot, with transverse bore Item 2-Spoke Handwheel
Product type revolving grip RoHS yes PL Edelstahl no

This page is 2-spoke handwheel, form B reamed hole with slot, with transverse bore, aluminium (06276-11), part number 06276-11-160141056.
You can find the detail information about specifications and dimensions on part number 06276-11-160141056.

Variation of this product

Part Number
06276-11-125122046
06276-11-125141056
06276-11-125142056
06276-11-160142056
06276-11-160161056
06276-11-160162056
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L1
(mm)
H H2 L L2 L3=height T B3 Weight in kg (ERP)
(kg)

32.50 €

1 4 Days 125silver42123119.9M61817.66.590.554.53613.840.2980

32.50 €

1 4 Days 125black42143119.9M61817.66.590.554.53616.350.2980

32.50 €

1 4 Days 125silver42143119.9M61817.66.590.554.53616.350.2980

37.92 €

1 4 Days 160silver55143625.2M82019.46.5116.576.54016.350.5720

37.92 €

1 4 Days 160black55163625.2M82019.48116.576.54018.350.5720

37.92 €

1 4 Days 160silver55163625.2M82019.48116.576.54018.350.5720

Tech Support