2-spoke handwheel, form A with reamed hole and transverse bore, aluminium (06276-12) (Part Numbers)

2-spoke handwheel, form A with reamed hole and transverse bore, aluminium (06276-12)
· Modern design

· black or silver

· Diverse connection possibilities

· Cylindrical Fold-Away Grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06276-12-1251216
06276-12-1251226
06276-12-1251416
06276-12-1251426
06276-12-1601416
06276-12-1601426
06276-12-1601616
06276-12-1601626
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
L1
(mm)
H H2 L L2 L3=height Weight in kg (ERP)
(kg)

52.47 €

1 4 Days 125black42123119.9M6201817.66.510556490.4355

52.47 €

1 4 Days 125silver42123119.9M6201817.66.510556490.4355

52.47 €

1 4 Days 125black42143119.9M6201817.66.510556490.4355

52.47 €

1 4 Days 125silver42143119.9M6201817.66.510556490.4355

65.12 €

1 4 Days 160black55143626M8262017.86.513780570.8800

65.12 €

1 4 Days 160silver55143626M8262017.86.513780570.8800

65.12 €

1 4 Days 160black55163626M8262017.8813780570.8800

65.12 €

1 4 Days 160silver55163626M8262017.8813780570.8800

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Steel parts material steel
Form A Form-Type reamed hole with tranverse bore Grip fold-away cylinder grip
D7(mm) M6 Form definition reamed hole with tranverse bore Item 2-Spoke Handwheel
Product type folding grip RoHS yes PL Edelstahl no

Tech Support