Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06276-12-125121046 |
06276-12-125122046 |
06276-12-125141056 |
06276-12-125142056 |
06276-12-160141056 |
06276-12-160142056 |
06276-12-160161056 |
06276-12-160162056 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | Main colour | A (mm) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D5 (mm) | D6 (mm) | L1 (mm) | H | H2 | L | L2 | L3=height | T | B3 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.87 € | 1 | 4 Days | 125 | black | 42 | 12 | 31 | 19.9 | M6 | 20 | 18 | 17.6 | 6.5 | 105 | 56 | 49 | 13.8 | 4 | 0.4355 | ||
54.87 € | 1 | 4 Days | 125 | silver | 42 | 12 | 31 | 19.9 | M6 | 20 | 18 | 17.6 | 6.5 | 105 | 56 | 49 | 13.8 | 4 | 0.4355 | ||
54.87 € | 1 | 4 Days | 125 | black | 42 | 14 | 31 | 19.9 | M6 | 20 | 18 | 17.6 | 6.5 | 105 | 56 | 49 | 16.3 | 5 | 0.4355 | ||
54.87 € | 1 | 4 Days | 125 | silver | 42 | 14 | 31 | 19.9 | M6 | 20 | 18 | 17.6 | 6.5 | 105 | 56 | 49 | 16.3 | 5 | 0.4355 | ||
67.10 € | 1 | 4 Days | 160 | black | 55 | 14 | 36 | 26 | M8 | 26 | 20 | 17.8 | 6.5 | 137 | 80 | 57 | 16.3 | 5 | 0.8800 | ||
67.10 € | 1 | 4 Days | 160 | silver | 55 | 14 | 36 | 26 | M8 | 26 | 20 | 17.8 | 6.5 | 137 | 80 | 57 | 16.3 | 5 | 0.8800 | ||
67.10 € | 1 | 4 Days | 160 | black | 55 | 16 | 36 | 26 | M8 | 26 | 20 | 17.8 | 8 | 137 | 80 | 57 | 18.3 | 5 | 0.8800 | ||
67.10 € | 1 | 4 Days | 160 | silver | 55 | 16 | 36 | 26 | M8 | 26 | 20 | 17.8 | 8 | 137 | 80 | 57 | 18.3 | 5 | 0.8800 |
Loading...
Handle, Material | Aluminum | Surface finish body | powder-coated | Steel parts material | steel |
---|---|---|---|---|---|
Form | B | Form-Type | reamed hole with slot, with transverse bore | Grip | fold-away cylinder grip |
D7(mm) | M6 | Form definition | reamed hole with slot, with transverse bore | Item | 2-Spoke Handwheel |
Product type | folding grip | RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
Outside diameter(Ø)
Main colour
A(mm)
D2=Fastening hole(mm)
D3(mm)
D4(mm)
D5(mm)
D6(mm)
L1(mm)
H
H2
L
L2
L3=height
T
B3
Filter by standard shipping days
Optional Attributes