2-spoke handwheel, form C reamed hole with slot, aluminium (06276-12) (06276-12-12514105)

2-spoke handwheel, form C reamed hole with slot, aluminium (06276-12) 06276-12-12514105

Product Details:

Manufacturer part number: 06276-12-12514105

Brand: NORELEM

Price: 53.65

Delivery time: 4 Days


Technical Data:

Outside diameter: 125 Ø

Main colour: black

A: 42 mm

D2=Fastening hole: 14 mm

D3: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06276-12-12514105

Part Number
06276-12-12514105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
L1
(mm)
H L L2 L3=height T B3 Weight in kg (ERP)
(kg)

53.65 €

1 4 Days 125black42143119.9M6201817.6105564916.350.4355

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Steel parts material steel
Form C Form-Type reamed hole with slot Grip fold-away cylinder grip
Form definition reamed hole with slot Item 2-Spoke Handwheel Product type folding grip
RoHS yes PL Edelstahl no

This page is 2-spoke handwheel, form C reamed hole with slot, aluminium (06276-12), part number 06276-12-12514105.
You can find the detail information about specifications and dimensions on part number 06276-12-12514105.

Variation of this product

Part Number
06276-12-12512104
06276-12-12512204
06276-12-12514205
06276-12-16014105
06276-12-16014205
06276-12-16016105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
L1
(mm)
H L L2 L3=height T B3 Weight in kg (ERP)
(kg)

53.65 €

1 4 Days 125black42123119.9M6201817.6105564913.840.4355

53.65 €

1 4 Days 125silver42123119.9M6201817.6105564913.840.4355

53.65 €

1 4 Days 125silver42143119.9M6201817.6105564916.350.4355

65.45 €

1 4 Days 160black55143626M8262017.8137805716.350.8800

65.45 €

1 4 Days 160silver55143626M8262017.8137805716.350.8800

65.45 €

1 4 Days 160black55163626M8262017.8137805718.350.8800

Tech Support