2-spoke handwheel, form E with reamed hole, aluminium (06276-12) (06276-12-160141)

2-spoke handwheel, form E with reamed hole, aluminium (06276-12) 06276-12-160141

Product Details:

Manufacturer part number: 06276-12-160141

Brand: NORELEM

Price: 63.84

Delivery time: 4 Days


Technical Data:

Outside diameter: 160 Ø

Main colour: black

A: 55 mm

D2=Fastening hole: 14 mm

D3: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06276-12-160141

Part Number
06276-12-160141
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
L1
(mm)
H L L2 L3=height Weight in kg (ERP)
(kg)

63.84 €

1 4 Days 160black55143626M8262017.813780570.8800

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Steel parts material steel
Form E Form-Type with reamed hole Grip fold-away cylinder grip
Form definition with reamed hole Item 2-Spoke Handwheel Product type folding grip
RoHS yes PL Edelstahl no

This page is 2-spoke handwheel, form E with reamed hole, aluminium (06276-12), part number 06276-12-160141.
You can find the detail information about specifications and dimensions on part number 06276-12-160141.

Variation of this product

Part Number
06276-12-125122
06276-12-125141
06276-12-125142
06276-12-160142
06276-12-160161
06276-12-160162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
L1
(mm)
H L L2 L3=height Weight in kg (ERP)
(kg)

51.60 €

1 4 Days 125silver42123119.9M6201817.610556490.4355

51.60 €

1 4 Days 125black42143119.9M6201817.610556490.4355

51.60 €

1 4 Days 125silver42143119.9M6201817.610556490.4355

63.84 €

1 4 Days 160silver55143626M8262017.813780570.8800

63.84 €

1 4 Days 160black55163626M8262017.813780570.8800

63.84 €

1 4 Days 160silver55163626M8262017.813780570.8800

Tech Support