Handwheel, form B reamed hole with slot with transverse bore, aluminium, with revolving cylindrical grip (06278) (06278-01-080121046)

Handwheel, form B reamed hole with slot with transverse bore, aluminium, with revolving cylindrical grip (06278) 06278-01-080121046

Product Details:

Manufacturer part number: 06278-01-080121046

Brand: NORELEM

Price: 25.01

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

Main colour: black

A: 27 mm

D2=Fastening hole: 12 mm

D3: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06278-01-080121046

Part Number
06278-01-080121046
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L1
(mm)
H H2 L L2 L3=height T B3 Weight in kg (ERP)
(kg)

25.01 €

1 4 Days 80black27122613.9M41616.66.568392913.840.1500

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Component material thermoplastic
Steel parts material steel Form B Form-Type reamed hole with slot, with transverse bore
Grip cylindrical revolving grip D7(mm) M6 Form definition reamed hole with slot, with transverse bore
Item Handwheel Product type revolving grip RoHS yes
PL Edelstahl no

This page is Handwheel, form B reamed hole with slot with transverse bore, aluminium, with revolving cylindrical grip (06278), part number 06278-01-080121046.
You can find the detail information about specifications and dimensions on part number 06278-01-080121046.

Variation of this product

Part Number
06278-01-080101036
06278-01-080102036
06278-01-080122046
06278-01-100101036
06278-01-100102036
06278-01-100121046
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L1
(mm)
H H2 L L2 L3=height T B3 Weight in kg (ERP)
(kg)

25.01 €

1 4 Days 80black27102613.9M41616.65.568392911.430.1500

25.01 €

1 4 Days 80silver27102613.9M41616.65.568392911.430.1500

25.01 €

1 4 Days 80silver27122613.9M41616.66.568392913.840.1500

27.86 €

1 4 Days 100black33102816M51717.55.581483311.430.2540

27.86 €

1 4 Days 100silver33102816M51717.55.581483311.430.2540

27.86 €

1 4 Days 100black33122816M51717.56.581483313.840.2540

Tech Support