Handwheel, form E with reamed hole, aluminium, with revolving cylindrical grip (06278) (06278-01-100102)

Handwheel, form E with reamed hole, aluminium, with revolving cylindrical grip (06278) 06278-01-100102

Product Details:

Manufacturer part number: 06278-01-100102

Brand: NORELEM

Price: 25.42

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 Ø

Main colour: silver

A: 33 mm

D2=Fastening hole: 10 mm

D3: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06278-01-100102

Part Number
06278-01-100102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L1
(mm)
H L L2 L3=height Weight in kg (ERP)
(kg)

25.42 €

1 4 Days 100silver33102816M51717.58148330.2540

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Component material thermoplastic
Steel parts material steel Form E Form-Type with reamed hole
Grip cylindrical revolving grip Form definition with reamed hole Item Handwheel
Product type revolving grip RoHS yes PL Edelstahl no

This page is Handwheel, form E with reamed hole, aluminium, with revolving cylindrical grip (06278), part number 06278-01-100102.
You can find the detail information about specifications and dimensions on part number 06278-01-100102.

Variation of this product

Part Number
06278-01-080121
06278-01-080122
06278-01-100101
06278-01-100121
06278-01-100122
06278-01-125121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L1
(mm)
H L L2 L3=height Weight in kg (ERP)
(kg)

22.55 €

1 4 Days 80black27122613.9M41616.66839290.1500

22.55 €

1 4 Days 80silver27122613.9M41616.66839290.1500

25.42 €

1 4 Days 100black33102816M51717.58148330.2540

25.42 €

1 4 Days 100black33122816M51717.58148330.2540

25.42 €

1 4 Days 100silver33122816M51717.58148330.2540

28.83 €

1 4 Days 125black42123119.9M61818.39660360.4150

Tech Support