Disc handwheels, aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway (06278-02) (06278-02-12512204)

Disc handwheels, aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway (06278-02) 06278-02-12512204

Product Details:

Manufacturer part number: 06278-02-12512204

Brand: NORELEM

Price: 52.79

Delivery time: 4 Days


Technical Data:

Outside diameter: 125 Ø

Main colour: Silver

L: 105.5 mm

L1: 18 mm

L2: 56.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06278-02-12512204

Part Number
06278-02-12512204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
A
(mm)
B3
(mm)
H
(mm)
T
(mm)
Weight (ERP)
(kg)

52.79 €

1 4 Days 125Silver105.51856.549123119.9M62042418.313.80.5780

Loading...

  1. 1

Basic information

Handwheel Type Disk Handle, Material Aluminum Surface finish body Powder-coated
Component material Thermoplastic Steel parts material Steel Form C
Item Handwheel Form definition Reamed hole with slot Form-Type Reamed hole with slot
Grip Fold-away cylinder grip Product type Folding grip RoHS Yes
PL Edelstahl No

This page is Disc handwheels, aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway (06278-02), part number 06278-02-12512204.
You can find the detail information about specifications and dimensions on part number 06278-02-12512204.

Variation of this product

Part Number
06278-02-10010203
06278-02-10012104
06278-02-10012204
06278-02-12512104
06278-02-12514105
06278-02-12514205
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Main colour L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
A
(mm)
B3
(mm)
H
(mm)
T
(mm)
Weight (ERP)
(kg)

48.93 €

1 4 Days 100Silver92.51747.545102816M51633317.411.40.3600

48.93 €

1 4 Days 100Black92.51747.545122816M51633417.413.80.3600

48.93 €

1 4 Days 100Silver92.51747.545122816M51633417.413.80.3600

52.79 €

1 4 Days 125Black105.51856.549123119.9M62042418.313.80.5780

52.79 €

1 4 Days 125Black105.51856.549143119.9M62042518.316.30.5780

52.79 €

1 4 Days 125Silver105.51856.549143119.9M62042518.316.30.5780

Tech Support