2-spoke handwheel, form A with reamed hole and transverse bore, aluminium, without grip (06276) (06276-10-1251216)

2-spoke handwheel, form A with reamed hole and transverse bore, aluminium, without grip (06276) 06276-10-1251216

Product Details:

Manufacturer part number: 06276-10-1251216

Brand: NORELEM

Price: 23.87

Delivery time: 4 Days


Technical Data:

Outside diameter: 125 Ø

Main colour: black

D2=Fastening hole: 12 mm

D3: 31 mm

L1: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06276-10-1251216

Part Number
06276-10-1251216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
H H2 L3=height Weight in kg (ERP)
(kg)

23.87 €

1 4 Days 125black12311817.66.5360.2320

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Form A
Form-Type reamed hole with tranverse bore Grip without D7(mm) M6
Form definition reamed hole with tranverse bore Item 2-Spoke Handwheel Product type without grip
RoHS yes PL Edelstahl no

This page is 2-spoke handwheel, form A with reamed hole and transverse bore, aluminium, without grip (06276), part number 06276-10-1251216.
You can find the detail information about specifications and dimensions on part number 06276-10-1251216.

Variation of this product

Part Number
06276-10-1251226
06276-10-1251416
06276-10-1251426
06276-10-1601416
06276-10-1601426
06276-10-1601616
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Main colour D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
H H2 L3=height Weight in kg (ERP)
(kg)

23.87 €

1 4 Days 125silver12311817.66.5360.2320

23.87 €

1 4 Days 125black14311817.66.5360.2320

23.87 €

1 4 Days 125silver14311817.66.5360.2320

28.99 €

1 4 Days 160black14362019.46.5400.4240

28.99 €

1 4 Days 160silver14362019.46.5400.4240

28.99 €

1 4 Days 160black16362019.48400.4240

Tech Support