Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06276-10-12512104 |
06276-10-12512204 |
06276-10-12514105 |
06276-10-12514205 |
06276-10-16014105 |
06276-10-16014205 |
06276-10-16016105 |
06276-10-16016205 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | Main colour | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | H | L3=height | T | B3 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.05 € | 1 | 4 Days | 125 | black | 12 | 31 | 18 | 17.6 | 36 | 13.8 | 4 | 0.2320 | ||
25.05 € | 1 | 4 Days | 125 | silver | 12 | 31 | 18 | 17.6 | 36 | 13.8 | 4 | 0.2320 | ||
25.05 € | 1 | 4 Days | 125 | black | 14 | 31 | 18 | 17.6 | 36 | 16.3 | 5 | 0.2320 | ||
25.05 € | 1 | 4 Days | 125 | silver | 14 | 31 | 18 | 17.6 | 36 | 16.3 | 5 | 0.2320 | ||
29.75 € | 1 | 4 Days | 160 | black | 14 | 36 | 20 | 19.4 | 40 | 16.3 | 5 | 0.4240 | ||
29.75 € | 1 | 4 Days | 160 | silver | 14 | 36 | 20 | 19.4 | 40 | 16.3 | 5 | 0.4240 | ||
29.75 € | 1 | 4 Days | 160 | black | 16 | 36 | 20 | 19.4 | 40 | 18.3 | 5 | 0.4240 | ||
29.75 € | 1 | 4 Days | 160 | silver | 16 | 36 | 20 | 19.4 | 40 | 18.3 | 5 | 0.4240 |
Loading...
Handle, Material | Aluminum | Surface finish body | powder-coated | Form | C |
---|---|---|---|---|---|
Form-Type | reamed hole with slot | Grip | without | Form definition | reamed hole with slot |
Item | 2-Spoke Handwheel | Product type | without grip | RoHS | yes |
PL Edelstahl | no |
Configure
Basic Attributes
Outside diameter(Ø)
Main colour
D2=Fastening hole(mm)
D3(mm)
L1(mm)
H
L3=height
T
B3
Filter by standard shipping days
Optional Attributes