Handwheel, form A reamed hole with transverse bore, aluminium, without grip (06278) (06278-1001016)

Handwheel, form A reamed hole with transverse bore, aluminium, without grip (06278) 06278-1001016

Product Details:

Manufacturer part number: 06278-1001016

Brand: NORELEM

Price: 20.13

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 Ø

Main colour: black

D2=Fastening hole: 10 mm

D3: 28 mm

L1: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06278-1001016

Part Number
06278-1001016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
H H2 L3=height Weight in kg (ERP)
(kg)

20.13 €

1 4 Days 100black10281717.55.5330.2210

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Form A
Form-Type reamed hole with tranverse bore Grip without D7(mm) M6
Form definition reamed hole with tranverse bore Item Handwheel Product type without grip
RoHS yes PL Edelstahl no

This page is Handwheel, form A reamed hole with transverse bore, aluminium, without grip (06278), part number 06278-1001016.
You can find the detail information about specifications and dimensions on part number 06278-1001016.

Variation of this product

Part Number
06278-0801026
06278-0801216
06278-0801226
06278-1001026
06278-1001216
06278-1001226
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Main colour D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
H H2 L3=height Weight in kg (ERP)
(kg)

17.77 €

1 4 Days 80silver10261616.65.5290.1300

17.77 €

1 4 Days 80black12261616.66.5290.1300

17.77 €

1 4 Days 80silver12261616.66.5290.1300

20.13 €

1 4 Days 100silver10281717.55.5330.2210

20.13 €

1 4 Days 100black12281717.56.5330.2210

20.13 €

1 4 Days 100silver12281717.56.5330.2210

Tech Support