Handwheel, form B reamed hole with slot with transverse bore, aluminium, without grip (06278) (06278-080101036)

Handwheel, form B reamed hole with slot with transverse bore, aluminium, without grip (06278) 06278-080101036

Product Details:

Manufacturer part number: 06278-080101036

Brand: NORELEM

Price: 19.39

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

Main colour: black

D2=Fastening hole: 10 mm

D3: 26 mm

L1: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06278-080101036

Part Number
06278-080101036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
H H2 L3=height T B3 Weight in kg (ERP)
(kg)

19.39 €

1 4 Days 80black10261616.65.52911.430.1300

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Form B
Form-Type reamed hole with slot, with transverse bore Grip without D7(mm) M6
Form definition reamed hole with slot, with transverse bore Item Handwheel Product type without grip
RoHS yes PL Edelstahl no

This page is Handwheel, form B reamed hole with slot with transverse bore, aluminium, without grip (06278), part number 06278-080101036.
You can find the detail information about specifications and dimensions on part number 06278-080101036.

Variation of this product

Part Number
06278-080102036
06278-080121046
06278-080122046
06278-100101036
06278-100102036
06278-100121046
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Main colour D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
H H2 L3=height T B3 Weight in kg (ERP)
(kg)

19.39 €

1 4 Days 80silver10261616.65.52911.430.1300

19.39 €

1 4 Days 80black12261616.66.52913.840.1300

19.39 €

1 4 Days 80silver12261616.66.52913.840.1300

21.74 €

1 4 Days 100black10281717.55.53311.430.2210

21.74 €

1 4 Days 100silver10281717.55.53311.430.2210

21.74 €

1 4 Days 100black12281717.56.53313.840.2210

Tech Support