Manufacturer part number: 06830-701A4
Brand: NORELEM
Price: 15.33 €
Delivery time: 4 Days
Outside diameter: 70 Ø
D2=Fastening hole: 3/8-16 mm
D3: 30 mm
D4: 26.5 mm
L1: 23 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06830-701A4
Part Number
|
---|
06830-701A4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | L1 (mm) | H2 | L3=height | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
15.33 € | 1 | 4 Days | 70 | 3/8-16 | 30 | 26.5 | 23 | 11.5 | 33.5 | 0.1883 |
Loading...
Main material | duroplast | Version 1 | internal thread | Item | Handwheel |
---|---|---|---|---|---|
Product type | without grip | RoHS | yes |
This page is Handwheel internal thread, duroplast, without grip, inch (06830), part number 06830-701A4.
You can find the detail information about specifications and dimensions on part number 06830-701A4.
Configure
Part Number |
---|
06830-701A3 |
06830-831A5 |
06830-831A6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (Ø) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | L1 (mm) | H2 | L3=height | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
15.33 € | 1 | 4 Days | 70 | 5/16-18 | 30 | 26.5 | 23 | 11.5 | 33.5 | 0.1909 | ||
20.13 € | 1 | 4 Days | 83 | 1/2-13 | 35 | 31.5 | 28 | 14 | 40 | 0.3149 | ||
20.13 € | 1 | 4 Days | 83 | 5/8-11 | 35 | 31.5 | 28 | 14 | 40 | 0.3020 |