Handwheel reamed hole, duroplast, without grip, inch (06830) (06830-702CO)

Handwheel reamed hole, duroplast, without grip, inch (06830) 06830-702CO

Product Details:

Manufacturer part number: 06830-702CO

Brand: NORELEM

Price: 15.33

Delivery time: 4 Days


Technical Data:

Outside diameter: 70 Ø

D2=Fastening hole: 0.375 mm

D3: 30 mm

D4: 26.5 mm

L1: 23 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06830-702CO

Part Number
06830-702CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
L1
(mm)
H2 L3=height Weight in kg (ERP)
(kg)

15.33 €

1 4 Days 700.3753026.52311.533.50.1856

Loading...

  1. 1

Basic information

Main material duroplast Version 1 reamed hole Item Handwheel
Product type without grip RoHS yes

This page is Handwheel reamed hole, duroplast, without grip, inch (06830), part number 06830-702CO.
You can find the detail information about specifications and dimensions on part number 06830-702CO.

Variation of this product

Part Number
06830-702CP
06830-832CP
06830-832CQ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
L1
(mm)
H2 L3=height Weight in kg (ERP)
(kg)

15.33 €

1 4 Days 700.53026.52311.533.50.1759

20.13 €

1 4 Days 830.53531.52814400.3120

20.13 €

1 4 Days 830.6253531.52814400.2960

Tech Support