Manufacturer part number: 06271-2080XCN
Brand: NORELEM
Price: 30.44 €
Delivery time: 4 Days
Outside diameter: 80 Ø
D2=Fastening hole: 0.312 mm
D3: 25 mm
L1: 16 mm
Number of spokes: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06271-2080XCN
Part Number
|
---|
06271-2080XCN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | Number of spokes | L3=height | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
30.44 € | 1 | 4 Days | 80 | 0.312 | 25 | 16 | 3 | 29 | 0.3028 |
Loading...
Handle, Material | Cast Iron | Component material | steel | Version 1 | reamed hole |
---|---|---|---|---|---|
Version 2 | fixed | Grip | machine handle | DIN | DIN 950 |
Item | Handwheel | Product type | fixed grip | RoHS | yes |
This page is Handwheel DIN 950, reamed hole, grey cast iron, machine handle fixed, inch (06271), part number 06271-2080XCN.
You can find the detail information about specifications and dimensions on part number 06271-2080XCN.
Configure
Basic Attributes
Outside diameter(Ø)
D2=Fastening hole(mm)
D3(mm)
L1(mm)
Number of spokes
L3=height
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06271-2080XCO |
06271-2100XCO |
06271-2100XCP |
06271-2125XCO |
06271-2125XCP |
06271-2140XCP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (Ø) | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | Number of spokes | L3=height | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
30.44 € | 1 | 4 Days | 80 | 0.375 | 25 | 16 | 3 | 29 | 0.3001 | ||
34.73 € | 1 | 4 Days | 100 | 0.375 | 26 | 17 | 3 | 33 | 0.4500 | ||
34.73 € | 1 | 4 Days | 100 | 0.5 | 26 | 17 | 3 | 33 | 0.5134 | ||
42.24 € | 1 | 4 Days | 125 | 0.375 | 33 | 18 | 3 | 36 | 0.7123 | ||
42.24 € | 1 | 4 Days | 125 | 0.5 | 33 | 18 | 3 | 36 | 0.7220 | ||
47.25 € | 1 | 4 Days | 140 | 0.5 | 33 | 19 | 3 | 39 | 0.8920 |