Handwheel DIN 950, reamed hole, grey cast iron, machine handle revolving, inch (06271) (06271-4080XCN)

Handwheel DIN 950, reamed hole, grey cast iron, machine handle revolving, inch (06271) 06271-4080XCN

Product Details:

Manufacturer part number: 06271-4080XCN

Brand: NORELEM

Price: 38.20

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

D2=Fastening hole: 0.312 mm

D3: 25 mm

L1: 16 mm

Number of spokes: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06271-4080XCN

Part Number
06271-4080XCN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
Number of spokes L3=height revolving grip DIN 98 Form E Weight in kg (ERP)
(kg)

38.20 €

1 4 Days 800.3122516329ø16 x M6 x 54.50.3081

Loading...

  1. 1

Basic information

Handle, Material Cast Iron Component material steel Version 1 reamed hole
Version 2 revolving Grip machine handle DIN DIN 950
Item Handwheel Product type revolving grip RoHS yes

This page is Handwheel DIN 950, reamed hole, grey cast iron, machine handle revolving, inch (06271), part number 06271-4080XCN.
You can find the detail information about specifications and dimensions on part number 06271-4080XCN.

Variation of this product

Part Number
06271-4080XCO
06271-4100XCO
06271-4100XCP
06271-4125XCO
06271-4125XCP
06271-4140XCP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
Number of spokes L3=height revolving grip DIN 98 Form E Weight in kg (ERP)
(kg)

38.20 €

1 4 Days 800.3752516329ø16 x M6 x 54.50.3054

42.45 €

1 4 Days 1000.3752617333ø16 x M6 x 54.50.0503

42.45 €

1 4 Days 1000.52617333ø16 x M6 x 54.50.4771

49.69 €

1 4 Days 1250.3753318336ø20 x M8 x 670.7504

49.69 €

1 4 Days 1250.53318336ø20 x M8 x 670.7710

54.70 €

1 4 Days 1400.53319339ø20 x M8 x 670.8850

Tech Support