2-spoke handwheel, reamed hole, aluminium, fixed grip, inch (06277) (06277-2080XCN)

2-spoke handwheel, reamed hole, aluminium, fixed grip, inch (06277) 06277-2080XCN

Product Details:

Manufacturer part number: 06277-2080XCN

Brand: NORELEM

Price: 24.11

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

D2=Fastening hole: 0.312 mm

D3: 24 mm

Fixed cylinder grip: ø18 x M6 x 40 mm

L1: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06277-2080XCN

Part Number
06277-2080XCN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
Fixed cylinder grip
(mm)
L1
(mm)
L3=height Weight in kg (ERP)
(kg)

24.11 €

1 4 Days 800.31224ø18 x M6 x 4016281.5210

Loading...

  1. 1

Basic information

Handle, Material Aluminum Component material duroplast Version 1 reamed hole
Item 2-Spoke Handwheel Product type fixed grip RoHS yes

This page is 2-spoke handwheel, reamed hole, aluminium, fixed grip, inch (06277), part number 06277-2080XCN.
You can find the detail information about specifications and dimensions on part number 06277-2080XCN.

Variation of this product

Part Number
06277-2080XCO
06277-2100XCO
06277-2100XCP
06277-2125XCO
06277-2125XCP
06277-2160XCP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
Fixed cylinder grip
(mm)
L1
(mm)
L3=height Weight in kg (ERP)
(kg)

24.11 €

1 4 Days 800.37524ø18 x M6 x 4016280.1544

27.56 €

1 4 Days 1000.37526ø18 x M6 x 4017330.2255

27.56 €

1 4 Days 1000.526ø18 x M6 x 4017330.2214

32.18 €

1 4 Days 1250.37531ø21 x M8 x 501833.50.3692

32.18 €

1 4 Days 1250.531ø21 x M8 x 501833.50.3527

42.97 €

1 4 Days 1600.536ø26 x M10 x 8020390.5244

Tech Support