Handwheel reamed hole, form A, stainless steel (06289) (06289-12-0125X12)

Handwheel reamed hole, form A, stainless steel (06289) 06289-12-0125X12

Product Details:

Manufacturer part number: 06289-12-0125X12

Brand: NORELEM

Price: 45.98

Delivery time: 4 Days


Technical Data:

D2=Fastening hole: 12H9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06289-12-0125X12

Part Number
06289-12-0125X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Fastening hole
(mm)

45.98 €

1 4 Days 12H9

Loading...

  1. 1

Basic information

Outside diameter(Ø) 125 Handle, Material Stainless Steel Steel code 1.4404
Surface finish body matt blasted Version 1 reamed hole Form A
Form-Type 3-spoke D3(mm) 30 L1(mm) 18
Number of spokes 3 Form definition 3-spoke Item Handwheel
L2 18 L3=height 29 S=Thickness 1.5
RoHS yes PL Edelstahl yes Weight in kg (ERP)(kg) 0.2860

This page is Handwheel reamed hole, form A, stainless steel (06289), part number 06289-12-0125X12.
You can find the detail information about specifications and dimensions on part number 06289-12-0125X12.

Variation of this product

Part Number
06289-12-0125X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Fastening hole
(mm)

45.98 €

1 4 Days 14H9

Tech Support