2-spoke handwheel, form E with reamed hole, aluminium, without grip (06276) (06276-10-125122)

2-spoke handwheel, form E with reamed hole, aluminium, without grip (06276) 06276-10-125122

Product Details:

Manufacturer part number: 06276-10-125122

Brand: NORELEM

Price: 23.00

Delivery time: 4 Days


Technical Data:

Outside diameter: 125 Ø

Main colour: silver

D2=Fastening hole: 12 mm

D3: 31 mm

L1: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06276-10-125122

Part Number
06276-10-125122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
H L3=height Weight in kg (ERP)
(kg)

23.00 €

1 4 Days 125silver12311817.6360.2320

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Form E
Form-Type with reamed hole Grip without Form definition with reamed hole
Item 2-Spoke Handwheel Product type without grip RoHS yes
PL Edelstahl no

This page is 2-spoke handwheel, form E with reamed hole, aluminium, without grip (06276), part number 06276-10-125122.
You can find the detail information about specifications and dimensions on part number 06276-10-125122.

Variation of this product

Part Number
06276-10-125121
06276-10-125141
06276-10-125142
06276-10-160141
06276-10-160142
06276-10-160161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Main colour D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
H L3=height Weight in kg (ERP)
(kg)

23.00 €

1 4 Days 125black12311817.6360.2320

23.00 €

1 4 Days 125black14311817.6360.2320

23.00 €

1 4 Days 125silver14311817.6360.2320

28.12 €

1 4 Days 160black14362019.4400.4240

28.12 €

1 4 Days 160silver14362019.4400.4240

28.12 €

1 4 Days 160black16362019.4400.4240

Tech Support