Handwheels 2-spoke plastic, with folding grip, inch (06255) (06255-6130XCN)

Handwheels 2-spoke plastic, with folding grip, inch (06255) 06255-6130XCN

Product Details:

Manufacturer part number: 06255-6130XCN

Brand: NORELEM

Price: 38.71

Delivery time: 4 Days


Technical Data:

Outside diameter: 129 Ø

L: 111 mm

L1: 20 mm

L2: 59 mm

L3=height: 52 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06255-6130XCN

Part Number
06255-6130XCN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
L4
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
A
(mm)
H
(mm)
Weight (ERP)
(kg)

38.71 €

1 4 Days 129111205952530.312322051290.3011

Loading...

  1. 1

Basic information

Handwheel Type 2-Spoke Component material Polyamide Version 1 Reamed hole
Item 2-spoke handwheel Product type Folding grip RoHS Yes

This page is Handwheels 2-spoke plastic, with folding grip, inch (06255), part number 06255-6130XCN.
You can find the detail information about specifications and dimensions on part number 06255-6130XCN.

Variation of this product

Part Number
06255-6130XCO
06255-6160XCO
06255-6160XCP
06255-6200XCP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
L4
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
A
(mm)
H
(mm)
Weight (ERP)
(kg)

38.71 €

1 4 Days 129111205952530.375322051290.2976

50.04 €

1 4 Days 159126247155590.375402565310.4522

50.04 €

1 4 Days 159126247155590.5402565310.4406

81.01 €

1 4 Days 200160289169690.554.52780330.6715

Tech Support