Handwheels with revolving grip, inch (06263)

Handwheels with revolving grip, inch (06263)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, equipment construction and measuring devices

· For opening, closing and operating valves in fittings, machine tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06263-1080CO
06263-2100CO
06263-2100CP
06263-3125CP
06263-4160CP
06263-4160CQ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Size L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
A
(mm)
A1
(mm)
H
(mm)
Weight (ERP)
(kg)

19.09 €

1 4 Days 80175134037.5250.3751913M4302.517.50.1116

23.06 €

1 4 Days 1002901349.544280.3751916M5383200.1800

23.06 €

1 4 Days 1002901349.544280.51916M5383200.1080

31.22 €

1 4 Days 125310918.56053350.52520M647.5423.50.3460

35.63 €

1 4 Days 160414418.583.564.5450.52525M8625.6280.3280

35.63 €

1 4 Days 160414418.583.564.5450.6252525M8625.6280.6150

Loading...

  1. 1

Basic information

Handwheel Type Disk Main material Thermoplastic Main colour Black grey
Component material Thermoplastic Steel parts material Steel Version 1 Reamed hole
Version 2 Without transverse hole Form E Item Handwheel
Form definition With reamed hole Form-Type With reamed hole Grip Cylindrical revolving grip
Product type Revolving grip RoHS Yes

Tech Support