Manufacturer part number: 06275-0080XCO
Brand: NORELEM
Price: 15.06 €
Delivery time: 4 Days
Outside diameter: 80 Ø
D2=Fastening hole: 0.375 mm
D3: 26 mm
L1: 16 mm
L3=height: 31
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06275-0080XCO
Handle, Material | Aluminum | Version 1 | reamed hole | Item | Disc Handwheel |
---|---|---|---|---|---|
Product type | without grip | RoHS | yes |
This page is Disc handwheel reamed hole, aluminium, without grip, inch (06275), part number 06275-0080XCO.
You can find the detail information about specifications and dimensions on part number 06275-0080XCO.
Configure
Basic Attributes
Outside diameter(Ø)
D2=Fastening hole(mm)
D3(mm)
L1(mm)
L3=height
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06275-0080XCN |
06275-0100XCO |
06275-0100XCP |
06275-0125XCO |
06275-0125XCP |
06275-0140XCP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (Ø) | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | L3=height | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
15.06 € | 1 | 4 Days | 80 | 0.312 | 26 | 16 | 31 | 0.1469 | ||
17.71 € | 1 | 4 Days | 100 | 0.375 | 31 | 17 | 34 | 0.2244 | ||
17.71 € | 1 | 4 Days | 100 | 0.5 | 31 | 17 | 34 | 0.2383 | ||
22.69 € | 1 | 4 Days | 125 | 0.375 | 30 | 18 | 37 | 0.3513 | ||
22.69 € | 1 | 4 Days | 125 | 0.5 | 30 | 18 | 37 | 0.3881 | ||
26.50 € | 1 | 4 Days | 140 | 0.5 | 34 | 19 | 34 | 0.5040 |