Manufacturer part number: 06277-0125XCP
Brand: NORELEM
Price: 22.78 €
Delivery time: 4 Days
Outside diameter: 125 Ø
D2=Fastening hole: 0.5 mm
D3: 31 mm
L1: 18 mm
L3=height: 33.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06277-0125XCP
Handle, Material | Aluminum | Version 1 | reamed hole | Item | 2-Spoke Handwheel |
---|---|---|---|---|---|
Product type | without grip | RoHS | yes |
This page is 2-spoke handwheel, reamed hole, aluminium, without grip, inch (06277), part number 06277-0125XCP.
You can find the detail information about specifications and dimensions on part number 06277-0125XCP.
Configure
Basic Attributes
Outside diameter(Ø)
D2=Fastening hole(mm)
D3(mm)
L1(mm)
L3=height
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06277-0100XCO |
06277-0100XCP |
06277-0125XCO |
06277-0160XCP |
06277-0160XCQ |
06277-0200XCQ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (Ø) | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | L3=height | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
19.68 € | 1 | 4 Days | 100 | 0.375 | 26 | 17 | 33 | 0.2066 | ||
19.68 € | 1 | 4 Days | 100 | 0.5 | 26 | 17 | 33 | 0.2103 | ||
22.78 € | 1 | 4 Days | 125 | 0.375 | 31 | 18 | 33.5 | 0.3302 | ||
29.27 € | 1 | 4 Days | 160 | 0.5 | 36 | 20 | 39 | 0.5302 | ||
29.27 € | 1 | 4 Days | 160 | 0.625 | 36 | 20 | 39 | 0.5470 | ||
48.51 € | 1 | 4 Days | 200 | 0.625 | 42 | 24 | 45 | 0.9881 |