Manufacturer part number: 06279-0100XCP
Brand: NORELEM
Price: 18.13 €
Delivery time: 4 Days
Outside diameter: 100 Ø
D2=Fastening hole: 0.5 mm
D3: 28 mm
L1: 17 mm
L3=height: 31
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06279-0100XCP
Handle, Material | Aluminum | Version 1 | reamed hole | DIN | similar to DIN 950 |
---|---|---|---|---|---|
Item | Disc Handwheel | Product type | without grip | RoHS | yes |
This page is Disc handwheel similar to DIN 950 reamed hole, aluminium, without grip, inch (06279), part number 06279-0100XCP.
You can find the detail information about specifications and dimensions on part number 06279-0100XCP.
Configure
Basic Attributes
Outside diameter(Ø)
D2=Fastening hole(mm)
D3(mm)
L1(mm)
L3=height
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06279-0080XCN |
06279-0080XCO |
06279-0100XCO |
06279-0120XCO |
06279-0120XCP |
06279-0160XCP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (Ø) | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | L3=height | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
15.64 € | 1 | 4 Days | 80 | 0.312 | 25 | 16 | 30 | 0.1353 | ||
15.64 € | 1 | 4 Days | 80 | 0.375 | 25 | 16 | 30 | 0.1360 | ||
18.13 € | 1 | 4 Days | 100 | 0.375 | 28 | 17 | 31 | 0.1876 | ||
22.22 € | 1 | 4 Days | 120 | 0.375 | 27 | 18 | 30 | 0.2283 | ||
22.22 € | 1 | 4 Days | 120 | 0.5 | 27 | 18 | 30 | 0.2272 | ||
32.26 € | 1 | 4 Days | 160 | 0.5 | 34 | 20 | 40 | 0.6283 |