Disc handwheels without grip, stainless steel bush, form E, with reamed hole, inch (06288) (06288-3140XCP)

Disc handwheels without grip, stainless steel bush, form E, with reamed hole, inch (06288) 06288-3140XCP

Product Details:

Manufacturer part number: 06288-3140XCP

Brand: NORELEM

Price: 60.73

Delivery time: 4 Days


Technical Data:

Outside diameter: 140 Ø

Size: 3

D2=Fastening hole: 0.5 mm

D3: 30 mm

D4: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06288-3140XCP

Part Number
06288-3140XCP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D8
(mm)
L1
(mm)
D8 L2 L3=height Weight in kg (ERP)
(kg)

60.73 €

1 4 Days 14030.530253938.53927520.5221

Loading...

  1. 1

Basic information

Main material duroplast Component material stainless steel Version 1 reamed hole
Form E H2 8 Item Disc Handwheel
Product type without grip RoHS yes PL Edelstahl yes

This page is Disc handwheels without grip, stainless steel bush, form E, with reamed hole, inch (06288), part number 06288-3140XCP.
You can find the detail information about specifications and dimensions on part number 06288-3140XCP.

Variation of this product

Part Number
06288-3100XCM
06288-3125XCO
06288-3160XCQ
06288-3160XCR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D8
(mm)
L1
(mm)
D8 L2 L3=height Weight in kg (ERP)
(kg)

49.46 €

1 4 Days 10010.2522202929.52919390.2008

54.43 €

1 4 Days 12520.375262134343424460.3668

77.18 €

1 4 Days 16040.62533304341.34330.1570.7290

77.18 €

1 4 Days 16040.7533304341.34330.1570.7289

Tech Support