Crank handle without transverse hole, reamed hole, form D with revolving grip, inch (06500) (06500-32CO)

Crank handle without transverse hole, reamed hole, form D with revolving grip, inch (06500) 06500-32CO

Product Details:

Manufacturer part number: 06500-32CO

Brand: NORELEM

Price: 22.00

Delivery time: 4 Days


Technical Data:

Size: 2

A=Centre distance: 100 mm

D: 29 mm

D2=Fastening hole: 0.375 mm

H=Height: 107.1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06500-32CO

Part Number
06500-32CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
H=Height H1=Handle height H2 H3 L=Length L2 Weight in kg (ERP)
(kg)

22.00 €

1 4 Days 2100290.375107.161.435.51312915.70.2100

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black grey Component material steel
Component colour black oxidised Version 1 reamed hole Version 2 without transverse hole
Form D Form-Type with revolving grip Form definition with revolving grip
Item Crank Handle Product type revolving grip

This page is Crank handle without transverse hole, reamed hole, form D with revolving grip, inch (06500), part number 06500-32CO.
You can find the detail information about specifications and dimensions on part number 06500-32CO.

Variation of this product

Part Number
06500-31CO
06500-32CP
06500-33CP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
H=Height H1=Handle height H2 H3 L=Length L2 Weight in kg (ERP)
(kg)

19.68 €

1 4 Days 180240.37585.849.128.51310412.70.1100

22.00 €

1 4 Days 3100290.5107.161.435.51312915.70.2100

30.30 €

1 4 Days 3125360.5139.582.54418.516119.50.4050

Tech Support