Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=tongue length | H=35.5 | H=18 | Version 2 | RoHS | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
0.83 € | 1 | 4 Days | 35 | 33.5 | 16 | - | - | 0.0201 | ||
0.83 € | 1 | 4 Days | 35 | 35.5 | 18 | straight | - | 0.0205 | ||
0.83 € | 1 | 4 Days | 35 | 37.5 | 20 | - | - | 0.0206 | ||
0.83 € | 1 | 4 Days | 35 | 39.5 | 22 | - | - | 0.0209 | ||
0.83 € | 1 | 4 Days | 35 | 41.5 | 24 | - | - | 0.0223 | ||
0.83 € | 1 | 4 Days | 45 | 21.5 | 4 | - | yes | 0.0321 | ||
0.83 € | 1 | 4 Days | 45 | 23.5 | 6 | - | yes | 0.0308 | ||
0.83 € | 1 | 4 Days | 45 | 25.5 | 8 | - | yes | 0.0284 | ||
0.83 € | 1 | 4 Days | 45 | 27.5 | 10 | - | yes | 0.0288 | ||
0.83 € | 1 | 4 Days | 45 | 29.5 | 12 | - | yes | 0.0280 | ||
0.83 € | 1 | 4 Days | 45 | 31.5 | 14 | - | yes | 0.0271 | ||
0.83 € | 1 | 4 Days | 45 | 33.5 | 16 | - | yes | 0.0270 | ||
0.83 € | 1 | 4 Days | 45 | 35.5 | 18 | straight | yes | 0.0270 | ||
0.83 € | 1 | 4 Days | 45 | 37.5 | 20 | - | yes | 0.0273 | ||
0.83 € | 1 | 4 Days | 45 | 39.5 | 22 | - | yes | 0.0270 | ||
0.83 € | 1 | 4 Days | 45 | 41.5 | 24 | - | - | 0.0295 | ||
0.83 € | 1 | 4 Days | 45 | 43.5 | 26 | - | - | 0.0285 | ||
0.83 € | 1 | 4 Days | 45 | 45.5 | 28 | - | - | 0.0294 | ||
0.83 € | 1 | 4 Days | 45 | 47.5 | 30 | - | - | 0.0310 | ||
0.83 € | 1 | 4 Days | 45 | 49.5 | 32 | - | - | 0.0321 | ||
0.94 € | 1 | 4 Days | 45 | 51.5 | 34 | - | - | 0.0340 | ||
0.94 € | 1 | 4 Days | 45 | 53.5 | 36 | - | - | 0.0341 | ||
0.94 € | 1 | 4 Days | 45 | 55.5 | 38 | - | - | 0.0361 | ||
0.94 € | 1 | 4 Days | 45 | 57.5 | 40 | - | - | 0.0360 | ||
0.94 € | 1 | 4 Days | 45 | 59.5 | 42 | - | - | 0.0366 | ||
0.94 € | 1 | 4 Days | 45 | 61.5 | 44 | - | - | 0.0391 | ||
0.94 € | 1 | 4 Days | 45 | 63.5 | 46 | - | - | 0.0409 | ||
0.94 € | 1 | 4 Days | 45 | 65.5 | 48 | - | - | 0.0424 | ||
0.94 € | 1 | 4 Days | 45 | 67.5 | 50 | - | - | 0.0424 |
Loading...
Main material | Steel | Surface finish body | galvanised | Item | Tongue |
---|---|---|---|---|---|
B1 | 8.1 | Version 1 | without stop |
Configure
Basic Attributes
L=tongue length
H=35.5
H=18
Version 2
RoHS
Filter by standard shipping days
Optional Attributes