Tongue, steel galvanized (05563) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05563-0124X195

Part Number
05563-0124X195
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Tongue spacing
(mm)
Weight (ERP)
(kg)

0.70 €

1 4 Days 19.50.0052

Loading...

  1. 1

Basic information

Main material Steel Item Tongue Surface finish body Galvanized
L=tongue length(mm) 24 RoHS Yes

This page is Tongue, steel galvanized (05563), part number 05563-0124X195.
You can find the detail information about specifications and dimensions on part number 05563-0124X195.

Variation of this product

Part Number
05563-0124X075
05563-0124X135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Tongue spacing
(mm)
Weight (ERP)
(kg)

0.70 €

1 4 Days 7.50.0052

0.70 €

1 4 Days 13.50.0046

Tech Support