Cover plate round, stainless steel (06922) (06922-11-0321)

Cover plate round, stainless steel (06922) 06922-11-0321

Product Details:

Manufacturer part number: 06922-11-0321

Brand: NORELEM

Price: 1.16

Delivery time: 4 Days


Technical Data:

D2: 5.1

D3: 3.2

Steel code: 1.4404

Surface finish body: smooth polished

D4: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06922-11-0321

Part Number
06922-11-0321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D3 Steel code Surface finish body D4 For=For screws Weight in kg (ERP)
(kg)

1.16 €

1 4 Days 5.13.21.4404smooth polished8M30.0004

Loading...

  1. 1

Basic information

H 1 H1 2 Main material stainless steel
Version 1 round Item Cover Plate RoHS yes
PL Edelstahl yes

This page is Cover plate round, stainless steel (06922), part number 06922-11-0321.
You can find the detail information about specifications and dimensions on part number 06922-11-0321.

Variation of this product

Part Number
06922-11-0310
06922-11-0322
06922-11-0410
06922-11-0421
06922-11-0422
06922-11-0510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2 D3 Steel code Surface finish body D4 For=For screws Weight in kg (ERP)
(kg)

0.73 €

1 4 Days 5.13.21.4305bright8M30.0004

1.64 €

1 4 Days 5.13.21.4404matt blasted8M30.0004

0.79 €

1 4 Days 8.14.21.4305bright12.5M40.0013

1.16 €

1 4 Days 8.14.21.4404smooth polished12.5M40.0013

1.64 €

1 4 Days 8.14.21.4404matt blasted12.5M40.0013

1.10 €

1 4 Days 10.15.21.4305bright15M50.0017

Tech Support