Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06962-01-07911811 |
06962-01-07911812 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|
36.06 € | 1 | 4 Days | jet black RAL 9005 | 0.2100 | ||
36.06 € | 1 | 4 Days | light grey RAL 7035 | 0.1766 |
Loading...
A1 | 118 | B | 49.5 | H1 | 79 |
---|---|---|---|---|---|
H2 | 68.5 | T | 16 | X | 110 |
X1 | 118 | Y | 70.5 | Y1 | 79 |
Main material | aluminium | Surface finish body | powder-coated | Form | A |
Version 2 | screw on | H=Height(mm) | 91 | L=installed length(mm) | 109 |
L1= length(mm) | 130 | Load capacity(N) | 625 | Version 1 | fold-down |
Item | Recessed Handle | Form definition | latching | RoHS | yes |
PL Edelstahl | no |