Manufacturer part number: 06962-01-07911821
Brand: NORELEM
Price: 41.18 €
Delivery time: 4 Days
Main colour: jet black RAL 9005
Weight in kg (ERP): 0.2100 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06962-01-07911821
A1 | 118 | B | 49.5 | H1 | 79 |
---|---|---|---|---|---|
H2 | 68.5 | T | 16 | X | 110 |
X1 | 118 | Y | 70.5 | Y1 | 79 |
Main material | aluminium | Surface finish body | powder-coated | Form | B |
Version 2 | screw on | H=Height(mm) | 91 | L=installed length(mm) | 109 |
L1= length(mm) | 130 | Load capacity(N) | 625 | Version 1 | fold-down |
Item | Recessed Handle | Form definition | auto-return | RoHS | yes |
PL Edelstahl | no |
This page is Recessed handle fold-down, screw on, form B, auto-return, aluminium (06962), part number 06962-01-07911821.
You can find the detail information about specifications and dimensions on part number 06962-01-07911821.
Part Number |
---|
06962-01-07911822 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|
41.18 € | 1 | 4 Days | light grey RAL 7035 | 0.1750 |