Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B | Component colour | A max. (mm) | D=Fastening hole | H=Height (mm) | L=Length (mm) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
9.27 € | 1 | 4 Days | 16.3 | black | 93.7 | M4 | 48.8 | 105 | 0.0310 | ||
9.27 € | 1 | 4 Days | 16.3 | yellow | 93.7 | M4 | 48.8 | 105 | 0.0310 | ||
9.27 € | 1 | 4 Days | 16.3 | orange | 93.7 | M4 | 48.8 | 105 | 0.0310 | ||
9.27 € | 1 | 4 Days | 16.3 | red | 93.7 | M4 | 48.8 | 105 | 0.0310 | ||
9.27 € | 1 | 4 Days | 16.3 | green | 93.7 | M4 | 48.8 | 105 | 0.0310 | ||
9.27 € | 1 | 4 Days | 16.3 | blue | 93.7 | M4 | 48.8 | 105 | 0.0310 | ||
9.27 € | 1 | 4 Days | 16.3 | grey | 93.7 | M4 | 48.8 | 105 | 0.0310 | ||
9.70 € | 1 | 4 Days | 20.6 | black | 117 | M5 | 53.8 | 134.7 | 0.0650 | ||
9.70 € | 1 | 4 Days | 20.6 | orange | 117 | M5 | 53.8 | 134.7 | 0.0650 | ||
9.70 € | 1 | 4 Days | 20.6 | yellow | 117 | M5 | 53.8 | 134.7 | 0.0650 | ||
9.70 € | 1 | 4 Days | 20.6 | red | 117 | M5 | 53.8 | 134.7 | 0.0650 | ||
9.70 € | 1 | 4 Days | 20.6 | green | 117 | M5 | 53.8 | 134.7 | 0.0650 | ||
9.70 € | 1 | 4 Days | 20.6 | blue | 117 | M5 | 53.8 | 134.7 | 0.0650 | ||
9.70 € | 1 | 4 Days | 20.6 | grey | 117 | M5 | 53.8 | 134.7 | 0.0650 | ||
10.42 € | 1 | 4 Days | 26.7 | black | 148.5 | M6 | 65 | 170.3 | 0.1060 | ||
10.42 € | 1 | 4 Days | 26.7 | orange | 148.5 | M6 | 65 | 170.3 | 0.1060 | ||
10.42 € | 1 | 4 Days | 26.7 | yellow | 148.5 | M6 | 65 | 170.3 | 0.1060 | ||
10.42 € | 1 | 4 Days | 26.7 | red | 148.5 | M6 | 65 | 170.3 | 0.1060 | ||
10.42 € | 1 | 4 Days | 26.7 | green | 148.5 | M6 | 65 | 170.3 | 0.1060 | ||
10.42 € | 1 | 4 Days | 26.7 | blue | 148.5 | M6 | 65 | 170.3 | 0.1060 | ||
10.42 € | 1 | 4 Days | 26.7 | grey | 148.5 | M6 | 65 | 170.3 | 0.1060 | ||
11.34 € | 1 | 4 Days | 26.7 | black | 148.5 | M8 | 65 | 170.3 | 0.1060 | ||
11.34 € | 1 | 4 Days | 26.7 | orange | 148.5 | M8 | 65 | 170.3 | 0.1060 | ||
11.34 € | 1 | 4 Days | 26.7 | yellow | 148.5 | M8 | 65 | 170.3 | 0.1060 | ||
11.34 € | 1 | 4 Days | 26.7 | red | 148.5 | M8 | 65 | 170.3 | 0.1060 | ||
11.34 € | 1 | 4 Days | 26.7 | green | 148.5 | M8 | 65 | 170.3 | 0.1060 | ||
11.34 € | 1 | 4 Days | 26.7 | blue | 148.5 | M8 | 65 | 170.3 | 0.1060 | ||
11.34 € | 1 | 4 Days | 26.7 | grey | 148.5 | M8 | 65 | 170.3 | 0.1060 |
Loading...
Main material | polypropylene | Main colour | black | Component material | thermoplastic |
---|---|---|---|---|---|
Version 2 | standard | Assembly | from the rear | Pull handle: cross section | ergonomic |
Load capacity(N) | 500 | Version 1 | with soft inner face | Item | Pull Handle |
RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
B
Component colour
A max.(mm)
D=Fastening hole
H=Height(mm)
L=Length(mm)
Filter by standard shipping days
Optional Attributes