Pull handle with soft inner face, polypropylene (06913-10) (06913-10-117A112)

Pull handle with soft inner face, polypropylene (06913-10) 06913-10-117A112

Product Details:

Manufacturer part number: 06913-10-117A112

Brand: NORELEM

Price: 9.70

Delivery time: 4 Days


Technical Data:

Height H: 53.8 mm

Dimension L: 134.7 mm

Component colour: Orange

A max.: 117 mm

B: 20.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06913-10-117A112

Part Number
06913-10-117A112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Dimension L
(mm)
Component colour A max.
(mm)
B
(mm)
D=Fastening hole
(mm)
Weight (ERP)
(kg)

9.70 €

1 4 Days 53.8134.7Orange11720.610-320.0650

Loading...

  1. 1

Basic information

Main Body Type Surface Mount Main Body Material Polypropylene Load capacity(N) 500
Main colour Black Component material Thermoplastic Item Pull handle
Version 2 Standard Assembly From the rear Pull handle: cross section Ergonomic
Version 1 With soft inner face RoHS Yes PL Edelstahl No

This page is Pull handle with soft inner face, polypropylene (06913-10), part number 06913-10-117A112.
You can find the detail information about specifications and dimensions on part number 06913-10-117A112.

Variation of this product

Part Number
06913-10-094A1184
06913-10-094A1186
06913-10-094A1187
06913-10-117A1184
06913-10-117A1186
06913-10-117A1187
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H
(mm)
Dimension L
(mm)
Component colour A max.
(mm)
B
(mm)
D=Fastening hole
(mm)
Weight (ERP)
(kg)

9.27 €

1 4 Days 48.8105Red93.716.310-320.0310

9.27 €

1 4 Days 48.8105Green93.716.310-320.0310

9.27 €

1 4 Days 48.8105Blue93.716.310-320.0310

9.70 €

1 4 Days 53.8134.7Red11720.610-320.0650

9.70 €

1 4 Days 53.8134.7Green11720.610-320.0650

9.70 €

1 4 Days 53.8134.7Blue11720.610-320.0650

Tech Support